(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Fine Cut Sheet PDSM【100 Pieces Per Package】

Fine Cut Sheet PDSM
  • Volume Discount

A sharp abrasive material is used to improve working efficiency.

Part Number

Configured Part Number is shown.

Part Number
PDSM-P40
PDSM-P60
PDSM-P80
PDSM-P100
PDSM-P120
PDSM-P150
PDSM-P180
PDSM-P240
PDSM-P280
PDSM-P320
PDSM-P360
PDSM-P400
PDSM-P500
PDSM-P600
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Abrasive material Particle Size
(#)
Base Materials

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Alundum (Alumina)40Dwt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Alundum (Alumina)60Dwt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Alundum (Alumina)80Dwt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide100Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide120Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide150Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide180Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide240Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide280Awt

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

Silicon carbide320Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide360Awt

100 Pieces Per Package

1 Pack(s)Available

14 Days or more

Silicon carbide400Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide500Awt

100 Pieces Per Package

1 Pack(s)Available

12 Days or more

Silicon carbide600Awt

Loading...

  1. 1

Basic Information

Sheet Type Sand Paper Usage Hand polish Width(mm) 228
Length(mm) 280 Features (1) The base material is heavy duty and hard to tear (2) Clogging prevention processing makes it hard to tangle (3) The abrasive grains are arranged in a neat array to give a beautiful finish Packaging Quantity(Sheets) 100

Additional Products in this Category

Tech Support