(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

S Type Live Center (for High Speed) (MT-2S)

S Type Live Center (for High Speed) MT-2S
  • Volume Discount

[Features]
· This rolling center is a live center which appropriately arranges ball bearing (mainly needle bearings) for a compact external shape with high load capacity, high rigidity and wide working range.
· Components are designed to withstand rough use from high speed to low speed, processed with technologies from many years of tooling manufacturing for excellent compatibility and wear resistance.

Part Number

Configured Part Number is shown.

MT-2S

Part Number
MT-2S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No MT No. D
(mm)
L
(mm)
d (Super Hard Diameter)
(mm)
l
(mm)
A
(mm)
B
(mm)
1 Piece(s)Available

12 Days or more

MT2MT-22812124692328

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A

Please check the type/dimensions/specifications of the part MT-2S in the S Type Live Center (for High Speed) series.

Products like this...

Part Number
MT-3S
MT-4S
MT-5S
MT-6S
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No MT No. D
(mm)
L
(mm)
d (Super Hard Diameter)
(mm)
l
(mm)
A
(mm)
B
(mm)
1 Piece(s)Available

9 Days or more

MT3MT-33314628862832
1 Piece(s)Available

9 Days or more

MT4MT-445195401093848
1 Piece(s)Available

9 Days or more

MT5MT-562245541365154
1 Piece(s)Available

9 Days or more

MT6MT-687340741906470

Additional Products in this Category

Tech Support