(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Live Center A Type (MT3A)

Live Center A Type MT3A
  • Volume Discount

[Features]
· Fully quenched and polished, HRC 60-63.
· The head drive mechanism, created from many years of experience, prevents the ingress of fine cutting powder and cutting fluid (bearing has long service life).
· The rotation speed is up to 3,000 min-1 for MT-2, MT-3, and MT-4, 2,000 min-1 for MT-5, and 1,000 min-1 for MT-6.

Part Number

Configured Part Number is shown.

MT3A

Part Number
MT3A
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No MT No. D
(mm)
L
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
1 Piece(s)Available

9 Days or more

MT3MT34516132448525

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A

Please check the type/dimensions/specifications of the part MT3A in the Live Center A Type series.

Products like this...

Part Number
MT4A
MT5A
MT6A
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No MT No. D
(mm)
L
(mm)
A
(mm)
B
(mm)
C
(mm)
E
(mm)
1 Piece(s)Available

8 Days or more

MT4MT445184324410825
1 Piece(s)Available

9 Days or more

MT5MT578255497013638
1 Piece(s)Available

9 Days or more

MT6MT6102333628218955

Additional Products in this Category

Tech Support