(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center with RST Carbide (Part Numbers)

Rolling Center with RST Carbide
  • Volume Discount

•Dimension e (mm): -
•Dimension B1 (mm): -
•Feature: External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-

Part Number

Configured Part Number is shown.

RST5-022

Part Number
RST5-022
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection of Center (Max.) Carbide Diameter
1 Piece(s)Available

9 Days or more

MT5For Profiling79351397.35855252TIR0.00518

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes B1(mm) -
e(mm) - Features External appearance, shape, and structure are the same as those of the RST type. However, the carbide alloy chip is brazed to the tip of the center. With a carbide alloy chip at the tip, demonstrates excellent wear-resistance and abrasion-resistance.

Please check the type/dimensions/specifications of the part RST5-022 in the Rolling Center with RST Carbide series.

Products like this...

Part Number
RST2-321
RST3-021
RST3-022
RST5-321
RST5-322
RST6-021
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection of Center (Max.) Carbide Diameter
1 Piece(s)Available

9 Days or more

MT2With Seal462070.55.53621127.5TIR0.0058
1 Piece(s)Available

9 Days or more

MT3-55228764323153TIR0.00510
1 Piece(s)Available

9 Days or more

MT3For Profiling55228764337167TIR0.00510
1 Piece(s)Available

9 Days or more

MT5With Seal79351397.35841238TIR0.00518
1 Piece(s)Available

9 Days or more

MT5For Profiling, Includes Seal79351397.35855252TIR0.00518
1 Piece(s)Available

9 Days or more

MT6-11655195118159335TIR0.00730

Additional Products in this Category

Tech Support