(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center RST (Part Numbers)

Rolling Center RST
  • Volume Discount

•Dimension e (mm): -
•Dimension B1 (mm): -
•Feature: Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper

Part Number

Configured Part Number is shown.

RST1-301

Part Number
RST1-301
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection of Center (Max.)
1 Piece(s)Available

9 Days or more

MT1With Seal39145733515107TIR0.005

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A B1(mm) -
e(mm) - Features Heavy cutting, general cutting optimum product, maximum rotation speed (No. 3 to No. 5) 2,500 min - 1 Inside this machine, M.T No. 1 and No. 2 are 2 ball bearings and 1 thrust bearing. M. T No. 3 to No. 7 use one each of three kinds: taper roller bearing, thrust bearing, and ball bearing.

Please check the type/dimensions/specifications of the part RST1-301 in the Rolling Center RST series.

Products like this...

Part Number
RST1-001
RST2-001
RST3-001
RST3-002
RST3-301
RST3-302
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
L
(mm)
Deflection of Center (Max.)
1 Piece(s)Available

9 Days or more

MT1-39145733515107TIR0.005
1 Piece(s)Available

9 Days or more

MT2-462070.55.53621127.5TIR0.005
1 Piece(s)Available

9 Days or more

MT3-55228764323153TIR0.005
1 Piece(s)Available

9 Days or more

MT3For Profiling55228764337167TIR0.005
1 Piece(s)Available

9 Days or more

MT3With Seal55228764323153TIR0.005
1 Piece(s)Available

9 Days or more

MT3For Profiling, Includes Seal55228764337167TIR0.005

Additional Products in this Category

Tech Support