(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center HB (Part Numbers)

Rolling Center HB
  • Volume Discount

•Type: With Seal
•Feature: Large bearings are used and the main unit outer diameter and sensor shaft diameter have been made thick in order to withstand larger loads than the standard type. Made to order products, φ80-1/10, φ80-1/20 (metric), φ100-1/20 (metric) can

Part Number

Configured Part Number is shown.

RHB5-302

Part Number
RHB5-302
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
θ E
(mm)
L
(mm)
Deflection of Center (Max.)
1 Piece(s)Available

10 Days or more

MT5With Seal97451.51366.57875°45259TIR0.007

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A Features Large bearings are used and the main unit outer diameter and sensor shaft diameter have been made thick in order to withstand larger loads than the standard type. Made to order products, φ80-1/10, φ80-1/20 (metric), φ100-1/20 (metric) can be made.

Please check the type/dimensions/specifications of the part RHB5-302 in the Rolling Center HB series.

Products like this...

Part Number
RHB5-002
RHB5-003
RHB5-301
RHB5-303
RHB6-001
RHB6-301
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
θ E
(mm)
L
(mm)
Deflection of Center (Max.)
1 Piece(s)Available

10 Days or more

MT5-97451.51366.57875°45259TIR0.007
1 Piece(s)Available

10 Days or more

MT5-97451.51366.57890°45259TIR0.007
1 Piece(s)Available

10 Days or more

MT5With Seal97451.51366.57860°45259TIR0.007
1 Piece(s)Available

10 Days or more

MT5With Seal97451.51366.57890°45259TIR0.007
1 Piece(s)Available

10 Days or more

MT6-147634190810060°60350TIR0.010
1 Piece(s)Available

10 Days or more

MT6With Seal147634190810060°60350TIR0.010

Additional Products in this Category

Tech Support