(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center 100 (Part Numbers)

Rolling Center 100
  • Volume Discount

•Feature: -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from th
•Deflection of Center (Max.): TIR0.005

Part Number

Configured Part Number is shown.

R103-002

Part Number
R103-002
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Maximum Number of Rotation
(min-1)
1 Piece(s)Available

9 Days or more

MT3N/A103B3526-85.54.53727.5-1503000

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features -17A is a thin type and is ideal for thread cutting and end face processing. This machine is designed with a small body diameter, and uses two needle bearings and three thrust bearings. Since the body head is within an angle of 60° from the tip of the center, it does not interfere on the entry of the cutting tool. Deflection of Center (Max.) TIR0.005

Please check the type/dimensions/specifications of the part R103-002 in the Rolling Center 100 series.

Products like this...

Part Number
R102-001
R102-021
R103-001
R103-017
R103-021
R103-022
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Maximum Number of Rotation
(min-1)
1 Piece(s)Available

9 Days or more

MT2N/A102A31231069431.522.5-1233500
1 Piece(s)Available

9 Days or more

MT2Yes102A, with Carbide31231069431.522.5-1233500
1 Piece(s)Available

9 Days or more

MT3N/A103A35261485.54.53725.5-1483000
1 Piece(s)Available

9 Days or more

MT3N/A103-17A35261285.54.5374020162.53000
1 Piece(s)Available

9 Days or more

MT3Yes103A, with Carbide35261485.54.53725.5-1483000
1 Piece(s)Available

9 Days or more

MT3Yes103B, with Carbide3526-85.54.53727.5-1503000

Additional Products in this Category

Tech Support