(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Rolling Center NCF (Part Numbers)

Rolling Center NCF
  • Volume Discount

•Feature: Angular bearings, thrust bearings, and needle bearings are used in this machine, providing smooth rotation torque. A-type, C-type, and E-type are thin models that are suitable for thread cutting and end face processing. A labyrinth mechani
•Deflection of Center (Max.): TIR0.003

Part Number

Configured Part Number is shown.

NCF5-021

Part Number
NCF5-021
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter Maximum Number of Rotation
(min-1)
1 Piece(s)Available

9 Days or more

MT5YesA, with Carbide6830141366.364.54622246.5103800

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Features Angular bearings, thrust bearings, and needle bearings are used in this machine, providing smooth rotation torque. A-type, C-type, and E-type are thin models that are suitable for thread cutting and end face processing. A labyrinth mechanism (non-contact) is adopted for watertightness when cutting oil is used. Deflection of Center (Max.) TIR0.003

Please check the type/dimensions/specifications of the part NCF5-021 in the Rolling Center NCF series.

Products like this...

Part Number
NCF3-022
NCF4-001
NCF4-002
NCF5-022
NCF5-023
NCF5-024
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No Tip Carbide Insert (Y/N) Type A
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
D
(mm)
E
(mm)
e
(mm)
L
(mm)
Carbide Diameter Maximum Number of Rotation
(min-1)
1 Piece(s)Available

9 Days or more

MT3YesB, with Carbide5322-854.552.532.5-170104500
1 Piece(s)Available

9 Days or more

MT4N/AA6227121085.360.54320211.5-4000
1 Piece(s)Available

9 Days or more

MT4N/AB6227-1085.360.537.5-206-4000
1 Piece(s)Available

9 Days or more

MT5YesB, with Carbide6830-1366.364.541-241.5183800
1 Piece(s)Available

9 Days or more

MT5YesC, with Carbide683081366.364.54630246.583800
1 Piece(s)Available

9 Days or more

MT5YesE, with Carbide6830131366.364.56025260.5103800

Additional Products in this Category

Tech Support