(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Race Center Carbide Included

Race Center Carbide Included
  • Volume Discount

•Feature: Used in various machineries, cylindrical grinders.

Part Number

Configured Part Number is shown.

Part Number
ZLC1-001
ZLC2-001
ZLC3-001
ZLC4-001
ZLC5-001
ZLC6-001
Part NumberMinimum order quantityVolume DiscountDays to Ship Shank MT No D
(mm)
L
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
Carbide Diameter D1
(mm)
1 Piece(s)Available

10 Days or more

MT112.0658253.55725612.2
1 Piece(s)Available

10 Days or more

MT217.78010064.06931818.0
1 Piece(s)Available

10 Days or more

MT323.82512581.086391024.1
1 Piece(s)Available

10 Days or more

MT431.267155102.5109461431.6
1 Piece(s)Available

10 Days or more

MT544.399200129.5136641844.7
1 Piece(s)Available

10 Days or more

MT663.348270182.0190803063.8

Loading...

  1. 1

Basic Information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) Yes Features Used in various machineries, cylindrical grinders.

Additional Products in this Category

Tech Support