(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

A Resin Belt【50 Pieces Per Package】

A Resin Belt
  • Volume Discount

•Width (mm): 10
•Length (mm): 330
•Base Material: Cloth
•Abrasive: Alundum (Alumina) (AA or A)
•Includes Joint: Included

Part Number

Configured Part Number is shown.

Part Number
ERHE10-330-40
ERHE10-330-60
ERHE10-330-80
ERHE10-330-100
ERHE10-330-120
ERHE10-330-180
ERHE10-330-240
ERHE10-330-320
ERHE10-330-400
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship Useable Tools Particle Size
(#)

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

Electrical and pneumatic hand tools (such as Belton)40

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

Desktop Device (Resinder, etc.)60

50 Pieces Per Package

1 Pack(s)Available

8 Days or more

Desktop Device (Resinder, etc.)80

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

Desktop Device (Resinder, etc.)100

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

Desktop Device (Resinder, etc.)120

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

Desktop Device (Resinder, etc.)180

50 Pieces Per Package

1 Pack(s)Available

10 Days or more

Desktop Device (Resinder, etc.)240

50 Pieces Per Package

1 Pack(s)Available

13 Days or more

Desktop Device (Resinder, etc.)320

50 Pieces Per Package

1 Pack(s)Available

12 Days or more

Desktop Device (Resinder, etc.)400

Loading...

  1. 1

Basic Information

Width(mm) 10 Length(mm) 330 Base Material Cloth
Abrasive Alundum (Alumina) (AA or A) With / Without Joint Available Joint Type Butt joint
Application Sanding operation for (1) Carbon steel, (2) Stainless steel, (3) Aluminum, (4) Steel alloy, (5) Other non-ferrous metal, and (6) Glass Packaging Quantity(Book) 50

Additional Products in this Category

Tech Support