(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Standard Square End Mill, 4-Flute (Part Numbers)

Standard Square End Mill, 4-Flute
  • Volume Discount

Supports a wide range of applications, from general steel to nonferrous metals and resins. High rigidity 4-flute supports grooving to side surface machining.

PDF

Part Number

Configured Part Number is shown.

Part Number
AES-40100
AES-40110
AES-40120
AES-40130
AES-40140
AES-40150
AES-40160
AES-40170
AES-40180
AES-40190
AES-40200
AES-40210
AES-40220
AES-40230
AES-40240
AES-40250
AES-40260
AES-40270
AES-40280
AES-40290
AES-40300
AES-40310
AES-40320
AES-40330
AES-40340
AES-40350
AES-40360
AES-40370
AES-40380
AES-40390
AES-40400
AES-40410
AES-40420
AES-40430
AES-40440
AES-40450
AES-40460
AES-40470
AES-40480
AES-40490
AES-40500
AES-40550
AES-40600
AES-40650
AES-40700
AES-40750
AES-40800
AES-40850
AES-40900
AES-40950
AES-41000
AES-41100
AES-41200
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(φ)
Blade length ℓ
(mm)
shank diameter d
(mm)
Overall Length L
(mm)
1 Piece(s)Available

8 Days or more

13440
1 Piece(s)Available

8 Days or more

1.13440
1 Piece(s)Available

8 Days or more

1.23440
1 Piece(s)Available

8 Days or more

1.33440
1 Piece(s)Available

8 Days or more

1.43440
1 Piece(s)Available

8 Days or more

1.55440
1 Piece(s)Available

8 Days or more

1.65440
1 Piece(s)Available

8 Days or more

1.75440
1 Piece(s)Available

8 Days or more

1.85440
1 Piece(s)Available

8 Days or more

1.95440
1 Piece(s)Available

8 Days or more

26440
1 Piece(s)Available

8 Days or more

2.16440
1 Piece(s)Available

8 Days or more

2.26440
1 Piece(s)Available

8 Days or more

2.36440
1 Piece(s)Available

8 Days or more

2.46440
1 Piece(s)Available

8 Days or more

2.58440
1 Piece(s)Available

8 Days or more

2.68440
1 Piece(s)Available

8 Days or more

2.78440
1 Piece(s)Available

8 Days or more

2.88440
1 Piece(s)Available

8 Days or more

2.98440
1 Piece(s)Available

8 Days or more

38445
1 Piece(s)Available

8 Days or more

3.18445
1 Piece(s)Available

8 Days or more

3.28445
1 Piece(s)Available

8 Days or more

3.38445
1 Piece(s)Available

8 Days or more

3.48445
1 Piece(s)Available

8 Days or more

3.510445
1 Piece(s)Available

8 Days or more

3.610445
1 Piece(s)Available

8 Days or more

3.710445
1 Piece(s)Available

8 Days or more

3.810445
1 Piece(s)Available

8 Days or more

3.910445
1 Piece(s)Available

8 Days or more

412645
1 Piece(s)Available

8 Days or more

4.112645
1 Piece(s)Available

8 Days or more

4.212645
1 Piece(s)Available

8 Days or more

4.312645
1 Piece(s)Available

8 Days or more

4.412645
1 Piece(s)Available

8 Days or more

4.512645
1 Piece(s)Available

8 Days or more

4.612645
1 Piece(s)Available

8 Days or more

4.712645
1 Piece(s)Available

8 Days or more

4.812645
1 Piece(s)Available

8 Days or more

4.912645
1 Piece(s)Available

8 Days or more

515660
1 Piece(s)Available

8 Days or more

5.515660
1 Piece(s)Available

8 Days or more

615660
1 Piece(s)Available

8 Days or more

6.515660
1 Piece(s)Available

8 Days or more

720860
1 Piece(s)Available

8 Days or more

7.520860
1 Piece(s)Available

8 Days or more

820860
1 Piece(s)Available

8 Days or more

8.520860
1 Piece(s)Available

8 Days or more

9201070
1 Piece(s)Available

8 Days or more

9.5201070
1 Piece(s)Available

8 Days or more

10251070
1 Piece(s)Available

8 Days or more

11251275
1 Piece(s)Available

8 Days or more

12251275

Loading...

  1. 1

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Number of flutes(sheet) 4 Type Square
Coating Non-Coated Machining Application Plane / Side Blade tip shape Sharp Edge
Torsion Angle Details(°) 30 O.D. Tolerance(mm) +0~-0.02

Additional Products in this Category

Tech Support