(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Drill Bit, Short Flute, for Precision Machining, ADRS

Carbide Solid Drill Bits - Micro Drill Bit, Short Flute, for Precision Machining, ADRS
  • Volume Discount

A drill for precision multiporous machining. Supports a wide range of applications, from general steel to nonferrous metals and resins.

PDF

Part Number

Configured Part Number is shown.

Part Number
ADRS-0010
ADRS-0011
ADRS-0012
ADRS-0013
ADRS-0014
ADRS-0015
ADRS-0016
ADRS-0017
ADRS-0018
ADRS-0019
ADRS-0020
ADRS-0021
ADRS-0022
ADRS-0023
ADRS-0024
ADRS-0025
ADRS-0026
ADRS-0027
ADRS-0028
ADRS-0029
ADRS-0030
ADRS-0031
ADRS-0032
ADRS-0033
ADRS-0034
ADRS-0035
ADRS-0036
ADRS-0037
ADRS-0038
ADRS-0039
ADRS-0040
ADRS-0041
ADRS-0042
ADRS-0043
ADRS-0044
ADRS-0045
ADRS-0046
ADRS-0047
ADRS-0048
ADRS-0049
ADRS-0050
ADRS-0051
ADRS-0052
ADRS-0053
ADRS-0054
ADRS-0055
ADRS-0056
ADRS-0057
ADRS-0058
ADRS-0059
ADRS-0060
ADRS-0061
ADRS-0062
ADRS-0063
ADRS-0064
ADRS-0065
ADRS-0066
ADRS-0067
ADRS-0068
ADRS-0069
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
1 Piece(s)Available

12 Days or more

0.10.6
1 Piece(s)Available

8 Days or more

0.110.6
1 Piece(s)Available

8 Days or more

0.120.6
1 Piece(s)Available

8 Days or more

0.130.6
1 Piece(s)Available

8 Days or more

0.140.6
1 Piece(s)Available

12 Days or more

0.150.8
1 Piece(s)Available

8 Days or more

0.160.8
1 Piece(s)Available

8 Days or more

0.170.8
1 Piece(s)Available

8 Days or more

0.181
1 Piece(s)Available

8 Days or more

0.191
1 Piece(s)Available

8 Days or more

0.21
1 Piece(s)Available

8 Days or more

0.211
1 Piece(s)Available

8 Days or more

0.221.2
1 Piece(s)Available

8 Days or more

0.231.2
1 Piece(s)Available

8 Days or more

0.241.2
1 Piece(s)Available

8 Days or more

0.251.5
1 Piece(s)Available

8 Days or more

0.261.5
1 Piece(s)Available

10 Days or more

0.271.5
1 Piece(s)Available

12 Days or more

0.281.5
1 Piece(s)Available

8 Days or more

0.291.5
1 Piece(s)Available

12 Days or more

0.32.5
1 Piece(s)Available

8 Days or more

0.312.5
1 Piece(s)Available

10 Days or more

0.322.5
1 Piece(s)Available

8 Days or more

0.332.5
1 Piece(s)Available

8 Days or more

0.342.5
1 Piece(s)Available

10 Days or more

0.352.5
1 Piece(s)Available

8 Days or more

0.362.5
1 Piece(s)Available

8 Days or more

0.372.5
1 Piece(s)Available

8 Days or more

0.382.5
1 Piece(s)Available

10 Days or more

0.392.5
1 Piece(s)Available

8 Days or more

0.43
1 Piece(s)Available

8 Days or more

0.413
1 Piece(s)Available

12 Days or more

0.423
1 Piece(s)Available

8 Days or more

0.433
1 Piece(s)Available

8 Days or more

0.443
1 Piece(s)Available

8 Days or more

0.453
1 Piece(s)Available

8 Days or more

0.463
1 Piece(s)Available

8 Days or more

0.473
1 Piece(s)Available

8 Days or more

0.483
1 Piece(s)Available

8 Days or more

0.493
1 Piece(s)Available

8 Days or more

0.53
1 Piece(s)Available

8 Days or more

0.513
1 Piece(s)Available

8 Days or more

0.523
1 Piece(s)Available

8 Days or more

0.533
1 Piece(s)Available

8 Days or more

0.543
1 Piece(s)Available

8 Days or more

0.553
1 Piece(s)Available

8 Days or more

0.563
1 Piece(s)Available

8 Days or more

0.573
1 Piece(s)Available

8 Days or more

0.583
1 Piece(s)Available

12 Days or more

0.593
1 Piece(s)Available

8 Days or more

0.63
1 Piece(s)Available

8 Days or more

0.613
1 Piece(s)Available

8 Days or more

0.623
1 Piece(s)Available

8 Days or more

0.633
1 Piece(s)Available

8 Days or more

0.643
1 Piece(s)Available

8 Days or more

0.653
1 Piece(s)Available

8 Days or more

0.663
1 Piece(s)Available

8 Days or more

0.673
1 Piece(s)Available

8 Days or more

0.683
1 Piece(s)Available

8 Days or more

0.693

Loading...

Basic Information

work material general steel / Quenched and tempered steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Overall Length L(mm) 38
Shank Type Pivot Type Coating Y/N NA Coating Type Non-Coated
With/without Oil Hole NA shank d(mm) 3 tip angle(°) 120
Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.005

Additional Products in this Category

Tech Support