(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Drill Bit, Long Flute Length, ADRL-SV

Carbide Solid Drill Bits - Micro Drill Bit, Long Flute Length, ADRL-SV
  • On Sale Till 14/06/2024
  • Volume Discount

A new series that achieves stable long life machining developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).

PDF

Part Number

Configured Part Number is shown.

Part Number
ADRL-SV-0003
ADRL-SV-0004
ADRL-SV-0005
ADRL-SV-0006
ADRL-SV-0007
ADRL-SV-0008
ADRL-SV-0009
ADRL-SV-0010
ADRL-SV-0012
ADRL-SV-0013
ADRL-SV-0014
ADRL-SV-0015
ADRL-SV-0016
ADRL-SV-0017
ADRL-SV-0018
ADRL-SV-0019
ADRL-SV-0020
ADRL-SV-0021
ADRL-SV-0022
ADRL-SV-0023
ADRL-SV-0024
ADRL-SV-0025
ADRL-SV-0026
ADRL-SV-0027
ADRL-SV-0028
ADRL-SV-0029
ADRL-SV-0030
ADRL-SV-0031
ADRL-SV-0032
ADRL-SV-0033
ADRL-SV-0034
ADRL-SV-0035
ADRL-SV-0036
ADRL-SV-0037
ADRL-SV-0038
ADRL-SV-0039
ADRL-SV-0040
ADRL-SV-0041
ADRL-SV-0042
ADRL-SV-0043
ADRL-SV-0044
ADRL-SV-0045
ADRL-SV-0046
ADRL-SV-0047
ADRL-SV-0048
ADRL-SV-0049
ADRL-SV-0050
ADRL-SV-0051
ADRL-SV-0052
ADRL-SV-0053
ADRL-SV-0054
ADRL-SV-0055
ADRL-SV-0056
ADRL-SV-0057
ADRL-SV-0058
ADRL-SV-0059
ADRL-SV-0060
ADRL-SV-0061
ADRL-SV-0062
ADRL-SV-0063
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
Overall Length L
(mm)
tip angle
(°)
outline drawing Thinning
1 Piece(s)Available

8 Days or more

0.030.638120TYPE1NA
1 Piece(s)Available

8 Days or more

0.040.838120TYPE1NA
1 Piece(s)Available

8 Days or more

0.051.138120TYPE1NA
1 Piece(s)Available

8 Days or more

0.061.238120TYPE1NA
1 Piece(s)Available

8 Days or more

0.071.438120TYPE1NA
1 Piece(s)Available

8 Days or more

0.081.638120TYPE1NA
1 Piece(s)Available

8 Days or more

0.091.838120TYPE1NA
1 Piece(s)Available

12 Days or more

0.12.538120TYPE2NA
1 Piece(s)Available

8 Days or more

0.12338120TYPE2NA
1 Piece(s)Available

8 Days or more

0.13338120TYPE2NA
1 Piece(s)Available

8 Days or more

0.14338120TYPE2NA
1 Piece(s)Available

8 Days or more

0.15438120TYPE2NA
1 Piece(s)Available

8 Days or more

0.16438120TYPE2NA
1 Piece(s)Available

8 Days or more

0.174.538120TYPE2NA
1 Piece(s)Available

8 Days or more

0.184.538120TYPE2NA
1 Piece(s)Available

8 Days or more

0.194.538120TYPE2NA
1 Piece(s)Available

8 Days or more

0.2638120TYPE2NA
1 Piece(s)Available

8 Days or more

0.21638120TYPE2NA
1 Piece(s)Available

8 Days or more

0.22638120TYPE2NA
1 Piece(s)Available

12 Days or more

0.23638120TYPE2NA
1 Piece(s)Available

8 Days or more

0.24638120TYPE2NA
1 Piece(s)Available

8 Days or more

0.25738120TYPE2NA
1 Piece(s)Available

8 Days or more

0.26738120TYPE2NA
1 Piece(s)Available

8 Days or more

0.27738120TYPE2NA
1 Piece(s)Available

12 Days or more

0.28738120TYPE2NA
1 Piece(s)Available

8 Days or more

0.29738120TYPE2NA
1 Piece(s)Available

8 Days or more

0.3945120TYPE2NA
1 Piece(s)Available

8 Days or more

0.31945120TYPE2NA
1 Piece(s)Available

8 Days or more

0.32945120TYPE2NA
1 Piece(s)Available

8 Days or more

0.33945120TYPE2NA
1 Piece(s)Available

8 Days or more

0.34945120TYPE2NA
1 Piece(s)Available

8 Days or more

0.351045120TYPE2NA
1 Piece(s)Available

8 Days or more

0.361045120TYPE2NA
1 Piece(s)Available

8 Days or more

0.371045120TYPE2NA
1 Piece(s)Available

8 Days or more

0.381045120TYPE2NA
1 Piece(s)Available

46 Days or more

0.391045120TYPE2NA
1 Piece(s)Available

8 Days or more

0.41245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.411245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.421245120TYPE2NA
1 Piece(s)Available

12 Days or more

0.431245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.441245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.451245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.461245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.471245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.481245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.491245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.51245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.511245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.521245120TYPE2NA
1 Piece(s)Available

12 Days or more

0.531245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.541245120TYPE2NA
1 Piece(s)Available

12 Days or more

0.551245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.561245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.571245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.581245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.591245120TYPE2NA
1 Piece(s)Available

8 Days or more

0.61545120TYPE2NA
1 Piece(s)Available

8 Days or more

0.611545120TYPE2NA
1 Piece(s)Available

8 Days or more

0.621545120TYPE2NA
1 Piece(s)Available

8 Days or more

0.631545120TYPE2NA

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Shank Type Pivot Type
Coating Y/N Available Coating Type FCS With/without Oil Hole NA
shank d(mm) 3 Torsion(°) 30 Blade diameter tolerance(mm) +0~-0.005

Additional Products in this Category

Tech Support