(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Carbide Solid Drill Bits - Micro Drill Bit, Short Flute Length, ADRS-SV

Carbide Solid Drill Bits - Micro Drill Bit, Short Flute Length, ADRS-SV
  • Volume Discount

A new series that achieves stable long life machining developed for thin hole machining on steel. A coated drill supporting a wide range of materials from mild steel to high hardness steel (HRC 50).

PDF

Part Number

Configured Part Number is shown.

Part Number
ADRS-SV-0010
ADRS-SV-0011
ADRS-SV-0012
ADRS-SV-0013
ADRS-SV-0014
ADRS-SV-0015
ADRS-SV-0016
ADRS-SV-0017
ADRS-SV-0018
ADRS-SV-0019
ADRS-SV-0020
ADRS-SV-0021
ADRS-SV-0022
ADRS-SV-0023
ADRS-SV-0024
ADRS-SV-0025
ADRS-SV-0026
ADRS-SV-0027
ADRS-SV-0028
ADRS-SV-0029
ADRS-SV-0030
ADRS-SV-0031
ADRS-SV-0032
ADRS-SV-0033
ADRS-SV-0034
ADRS-SV-0035
ADRS-SV-0036
ADRS-SV-0037
ADRS-SV-0038
ADRS-SV-0039
ADRS-SV-0040
ADRS-SV-0041
ADRS-SV-0042
ADRS-SV-0043
ADRS-SV-0044
ADRS-SV-0045
ADRS-SV-0046
ADRS-SV-0047
ADRS-SV-0048
ADRS-SV-0049
ADRS-SV-0050
ADRS-SV-0051
ADRS-SV-0052
ADRS-SV-0053
ADRS-SV-0054
ADRS-SV-0055
ADRS-SV-0056
ADRS-SV-0057
ADRS-SV-0058
ADRS-SV-0059
ADRS-SV-0060
ADRS-SV-0061
ADRS-SV-0062
ADRS-SV-0063
ADRS-SV-0064
ADRS-SV-0065
ADRS-SV-0066
ADRS-SV-0067
ADRS-SV-0068
ADRS-SV-0069
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter φD
(mm)
Blade length ℓ
(mm)
tip angle
(°)
1 Piece(s)Available

8 Days or more

0.10.6120
1 Piece(s)Available

8 Days or more

0.110.6120
1 Piece(s)Available

8 Days or more

0.120.6120
1 Piece(s)Available

8 Days or more

0.130.6120
1 Piece(s)Available

8 Days or more

0.140.6120
1 Piece(s)Available

8 Days or more

0.150.8120
1 Piece(s)Available

8 Days or more

0.160.8120
1 Piece(s)Available

8 Days or more

0.170.8120
1 Piece(s)Available

12 Days or more

0.181120
1 Piece(s)Available

8 Days or more

0.191120
1 Piece(s)Available

8 Days or more

0.21120
1 Piece(s)Available

8 Days or more

0.211120
1 Piece(s)Available

8 Days or more

0.221.2120
1 Piece(s)Available

8 Days or more

0.231.2120
1 Piece(s)Available

8 Days or more

0.241.2120
1 Piece(s)Available

8 Days or more

0.251.5120
1 Piece(s)Available

8 Days or more

0.261.5120
1 Piece(s)Available

8 Days or more

0.271.5120
1 Piece(s)Available

8 Days or more

0.281.5120
1 Piece(s)Available

8 Days or more

0.291.5120
1 Piece(s)Available

8 Days or more

0.32.5120
1 Piece(s)Available

8 Days or more

0.312.5120
1 Piece(s)Available

8 Days or more

0.322.5120
1 Piece(s)Available

8 Days or more

0.332.5120
1 Piece(s)Available

8 Days or more

0.342.5120
1 Piece(s)Available

12 Days or more

0.352.5120
1 Piece(s)Available

12 Days or more

0.362.5120
1 Piece(s)Available

12 Days or more

0.372.5120
1 Piece(s)Available

8 Days or more

0.382.5120
1 Piece(s)Available

8 Days or more

0.392.5120
1 Piece(s)Available

8 Days or more

0.43120
1 Piece(s)Available

8 Days or more

0.413120
1 Piece(s)Available

8 Days or more

0.423120
1 Piece(s)Available

8 Days or more

0.433120
1 Piece(s)Available

8 Days or more

0.443120
1 Piece(s)Available

12 Days or more

0.453120
1 Piece(s)Available

8 Days or more

0.463120
1 Piece(s)Available

8 Days or more

0.473120
1 Piece(s)Available

8 Days or more

0.483120
1 Piece(s)Available

8 Days or more

0.493120
1 Piece(s)Available

8 Days or more

0.53120
1 Piece(s)Available

8 Days or more

0.513120
1 Piece(s)Available

8 Days or more

0.523120
1 Piece(s)Available

8 Days or more

0.533120
1 Piece(s)Available

8 Days or more

0.543120
1 Piece(s)Available

8 Days or more

0.553120
1 Piece(s)Available

8 Days or more

0.563120
1 Piece(s)Available

12 Days or more

0.573120
1 Piece(s)Available

12 Days or more

0.583120
1 Piece(s)Available

8 Days or more

0.593120
1 Piece(s)Available

8 Days or more

0.63120
1 Piece(s)Available

8 Days or more

0.613120
1 Piece(s)Available

8 Days or more

0.623120
1 Piece(s)Available

8 Days or more

0.633120
1 Piece(s)Available

8 Days or more

0.643120
1 Piece(s)Available

8 Days or more

0.653120
1 Piece(s)Available

8 Days or more

0.663120
1 Piece(s)Available

8 Days or more

0.673120
1 Piece(s)Available

8 Days or more

0.683120
1 Piece(s)Available

8 Days or more

0.693120

Loading...

Basic Information

work material general steel / Quenched and tempered steel / high hardness steel / Stainless Steel / Aluminum / Resin Tool Material Type Carbide Overall Length L(mm) 38
Shank Type Pivot Type Coating Y/N Available Coating Type FCS
With/without Oil Hole NA shank d(mm) 3 Torsion(°) 30
Blade diameter tolerance(mm) +0~-0.005 Thinning X Type Thinning (D≥1.6)

Additional Products in this Category

Tech Support