(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench Options - Slide Handle, T/L Type, TSB4-250

Socket Wrench Options - Slide Handle, T/L Type, TSB4-250
  • Volume Discount

[Features]
· With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating)
· Made from chrome vanadium steel.
· The square drive moves on the handle and can be used at any position.
· The square drive can be fixed to either end and can clamp very tightly as an L-type wrench.

Part Number

Configured Part Number is shown.

TSB4-250

Part Number
TSB4-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 252 Trusco Code 301-3626 Features With non-chrome plating (nickel plating) process, it is environmentally friendly. (Ball surface processing is hexavalent chrome plating) Material is chrome vanadium steel.
Mass(g) 344

Please check the type/dimensions/specifications of the part TSB4-250 in the Socket Wrench Options - Slide Handle, T/L Type, TSB4-250 series.

Additional Products in this Category

Tech Support