(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hexagonal Socket - HEX Socket

Hexagonal Socket - HEX Socket
  • Volume Discount

[Features]
· With non-chrome plating treatment, it is environmentally friendly.
· Made from chrome vanadium steel.

Part Number

Configured Part Number is shown.

Part Number
T4-04H
T4-05H
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

4329-359945
1 Piece(s)Available

11 Days or more

5329-360266

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Socket Shape Hex for Hexagon socket head bolt Total Length (L Size)(mm) 55 Features With non-chrome plating process, it is environmentally friendly. Material is chrome vanadium steel.

Additional Products in this Category

Tech Support