(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Extending Flex Lock Ratchet

Extending Flex Lock Ratchet
  • Volume Discount

•Use: Manual Operation
•Set/Single Item: Single Item Handle
•Number Of Teeth (sheet): 72
•Material: Chrome Vanadium Steel (Cr-V)

Part Number

Configured Part Number is shown.

Part Number
STR-F2
STR-F3
STR-F4
Part NumberMinimum order quantityVolume DiscountDays to Ship Insertion Angle (Shaft measurement when electric drill is involved) (mm) Overall length (L dimension)
(mm)
Overall Length
(mm)
Overall Length Adjustment
(Level)
Mass
(g)
Trusco Code
1 Piece(s)Available

8 Days or more

6.35150200 (maximum)5144439-2108
1 Piece(s)Available

8 Days or more

9.5255370 (maximum)6400396-1931
1 Piece(s)Available

9 Days or more

12.7290430 (maximum)7600396-1940

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Handle Application For handwork The Number of Teeth(sheet) 72
Material Chrome Vanadium Steel (Cr-V)

Additional Products in this Category

Tech Support