(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Hex Socket (25.4 mm Insertion Angle, Power Type)

Hex Socket (25.4 mm Insertion Angle, Power Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· It is for an impact wrench with a 25.4 mm insertion angle.
[Applications]
· For tightening and loosening of hex socket bolts and set screws during work.

Part Number

Configured Part Number is shown.

Part Number
P817HT
P819HT
P822HT
P824HT
P827HT
P832HT
P836HT
Part NumberMinimum order quantityVolume DiscountDays to Ship Flat Width (Dimension S) Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

17411-4612810
1 Piece(s)Available

9 Days or more

19411-4621825
1 Piece(s)Available

11 Days or more

22411-4639885
1 Piece(s)Available

8 Days or more

24411-4647920
1 Piece(s)Available

8 Days or more

27411-4655980
1 Piece(s)Available

11 Days or more

32411-46631125
1 Piece(s)Available

11 Days or more

36411-46711245

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 25.4
Socket Shape Hex for Hexagon socket head bolt Total Length (L Size)(mm) 110 Features It is for an impact wrench with a 25.4 mm insertion angle.

Additional Products in this Category

Tech Support