(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Speed T Handle (TSP-3)

Speed T Handle TSP-3
  • Volume Discount

[Features]
· Work efficiency is improved with a pipe for rapid turning.
· Ideal for deep places.
[Applications]
· Used by mounting various sockets to the tip (1/4", 3/8", 1/2").

Part Number

Configured Part Number is shown.

TSP-3

Part Number
TSP-3
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Total Length (L Size)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

9.5262180327-5175420

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Features The fast rotating pipe attached upgrades the work efficiency and is perfect for work in deep areas.

Please check the type/dimensions/specifications of the part TSP-3 in the Speed T Handle series.

Products like this...

Part Number
TSP-4
Part NumberMinimum order quantityVolume DiscountDays to Ship Drive (For Electric Drill, Shaft Dimension) (mm) Total Length (L Size)
(mm)
Overall Width
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

12.7306190327-5183700

Additional Products in this Category

Tech Support