(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Socket (9.5 mm Insertion Angle, Ball Point Type)

Hex Socket (9.5 mm Insertion Angle, Ball Point Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • 308BHTL
  • BH307M
  • Volume Discount

[Features]
· It is for a 9.5 mm insertion angle.
· Ball point type.

Part Number

Configured Part Number is shown.

306BHTL

Part Number
306BHTL
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape Hex for Hexagon socket head bolt Flat Width (Dimension S) 6 Total Length (L Size)(mm) 130
Bits Length(mm) 102 Trusco Code 411-3403 Features It is for a 9.5 mm insertion angle. It is a ball point type.
Mass(g) 60

Please check the type/dimensions/specifications of the part 306BHTL in the Hex Socket (9.5 mm Insertion Angle, Ball Point Type) series.

Additional Products in this Category

Tech Support