(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket (Hexagonal Type / Insertion Angle 9.5 mm / Deep Type)

Impact Socket (Hexagonal Type / Insertion Angle 9.5 mm / Deep Type)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (hex).

Part Number

Configured Part Number is shown.

Part Number
13300M-8
13300M-10
13300M-12
13300M-13
13300M-14
13300M-17
13300M-19
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

8329-900782
1 Piece(s)Available

9 Days or more

10329-894994
1 Piece(s)Available

8 Days or more

12329-8957111
1 Piece(s)Available

8 Days or more

13329-8965138
1 Piece(s)Available

8 Days or more

14329-8973148
1 Piece(s)Available

8 Days or more

17329-8981168
1 Piece(s)Available

8 Days or more

19329-8990192

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Total Length (L Size)(mm) 80 Features Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (hex).
Accessory C Ring

Additional Products in this Category

Tech Support