(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Impact Socket (Hexagonal Type / Insertion Angle 19.0 mm)

Impact Socket (Hexagonal Type / Insertion Angle 19.0 mm)
  • Volume Discount

[Features]
· Surface contact flat drive is adopted to ensure high torque is transmitted without damaging the corners of the insertion side square drive, in addition to the opening contacting the bolt and nut (hex).

Part Number

Configured Part Number is shown.

16400M-50

Part Number
16400M-50
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For Impact Drive (For Electric Drill, Shaft Dimension) (mm) 19
Socket Shape 6 Sq. Width across flat dimension 50 Total Length (L Size)(mm) 62
Trusco Code 329-9783 Features Surface contact flat drive is adopted to ensure high torque is propagated without damaging the corners of square drive portion at the insertion in addition to the opening contacting the bolt and nut (hex). Accessory C Ring
Mass(g) 930

Please check the type/dimensions/specifications of the part 16400M-50 in the Impact Socket (Hexagonal Type / Insertion Angle 19.0 mm) series.

Additional Products in this Category

Tech Support