(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-EAL Spinner Handle (9.5 mm Square Plug)

Z-EAL Spinner Handle (9.5 mm Square Plug)
  • Volume Discount

[Features]
· Outstanding usability thanks to precision of all the parts.
· The intermediate shaft adopts an oval shank with low flexibility.
· Uses an easily grasped resin handle.

Part Number

Configured Part Number is shown.

3768Z-250

Part Number
3768Z-250
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Total Length (L Size)(mm) 250 Trusco Code 387-9470 Features By pursuing greater accuracy for each part an excellent overall feeling of use is achieved. The intermediate shaft adopts an elliptical shank with less bending. Uses an easily gripped resin grip.
Mass(g) 309

Additional Products in this Category

Tech Support