(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Socket Wrenches - Reversible Ratchet, 1/2" Drive, 4753N

Square Socket Wrenches - Reversible Ratchet, 1/2" Drive, 4753N
  • Volume Discount

[Features]
· The structure is such that the claw is supported by the ratchet handle, making switching between left and right easy and reliable.
· The claw tip has two steps and supports gears with the two surfaces. Due to this structure, torque is increased by approximately 30% compared to the conventional single type (manufacturer's comparison).

Part Number

Configured Part Number is shown.

4753N

Part Number
4753N
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Handle Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 12.7
Total Length (L Size)(mm) 250 The Number of Teeth(sheet) 24 Trusco Code 330-5341
Features The structure is such that the claw is supported by the ratchet handle, making switching between left and right reliable. Mass(g) 595

Please check the type/dimensions/specifications of the part 4753N in the Square Socket Wrenches - Reversible Ratchet, 1/2" Drive, 4753N series.

Additional Products in this Category

Tech Support