(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Z-EAL Standard Socket (Hex Type / 9.5 mm Insertion Angle)

Z-EAL Standard Socket (Hex Type / 9.5 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Z-EAL Standard Socket (Hex Type / 9.5 mm Insertion Angle)
  • Z-EAL Standard Socket (Hex Type / 9.5 mm Insertion Angle)
  • 3400MZ-10
  • 3400MZ-12
  • Volume Discount

[Features]
· Compact (short, thin-walled) design enabling access to tight spaces.
· Outstanding usability thanks to precision of all the parts.
· A newly shaped ball dimple realizes a junction with less backlash. (Patent Pending)

Part Number

Configured Part Number is shown.

Part Number
3400MZ-12
3400MZ-16
3400MZ-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Width across flat dimension Total Length (L Size)
(mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

1221387-931319
1 Piece(s)Available

11 Days or more

1621407-614128
1 Piece(s)Available

9 Days or more

1822407-615038

Loading...

  1. 1

Basic Information

Single Item / Set Single Item Socket Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Features Compact (short, thin-walled) design enabling access to tight spaces. Outstanding usability thanks to precision of all the parts. The use of a ball dimple allows connection with little rattling. (Patent Pending)

Additional Products in this Category

Tech Support