(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 11/23/2024 to 5:00 p.m. (CST) 11/24/2024. We apologize for the inconvenience.

Z-EAL Socket Wrench Basic Set (9.5 mm Insertion Angle) (Part Numbers)

Z-EAL Socket Wrench Basic Set (9.5 mm Insertion Angle)
  • Volume Discount

[Features]
· Next-generation mechanic-standard socket wrench meeting the demand for high performance from the ground up.
· Compact (thin-walled) design enabling access to tight spaces.
· Outstanding usability thanks to precision of all the parts.
· Newly shaped ball dimple. (Patent Pending)

PDF

Part Number

Configured Part Number is shown.

3285ZA

 
Part Number
3285ZA
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Item / Set Set Product Use For handwork Drive (For Electric Drill, Shaft Dimension) (mm) 9.5
Socket Shape 6 Sq. Width across flat dimension 10 / 12 / 13 / 14 / 17 / 19 / 21 / 22 / 6 / 7 / 8 / 5.5 Handle Contents Ratchet Handle, Universal Joint, Quick Spinner
Set Contents (Items) 15 Trusco Code 387-9224 Features Next-generation mechanic-standard socket wrench meeting the demand for high performance from the ground up. Compact (thin-walled) design enabling access to tight spaces. Outstanding usability thanks to precision of all the parts. New Shape Ball Dimple. (Patent Pending)
Mass(g/Set) 750

Please check the type/dimensions/specifications of the part 3285ZA in the Z-EAL Socket Wrench Basic Set (9.5 mm Insertion Angle) series.

Additional Products in this Category

Tech Support