(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Single Item / Set : Single Item Handle
•Use : Manual Operation
•Socket Shape : Hexagonal
•Flat Width (Dimension S) : 10, 11, 12, 13, 14, 17, 19, 21, 22, 30, 32, 36, 41, 46, 50, 55, 6, 7, 8, 9, Distortion factor: 0.02% or less (500 Hz to 20 kHz), 0.05% or less (100 Hz - 100 kHz) (10x range for 100 Hz and 1x range for 100 kHz), 0.3% or less (50 Hz to 200 kHz), 0.5% or less (20 Hz - 500 kHz), 1.5% or less (10 Hz to 1 MHz), Output frequency range: 10 Hz to 1 MHz (5 ranges), Output waveforms: square wave and sine wave, Output amplitude: for sine wave, 5 Vrms or more (when load is 600 +¬)/for square wave, 10 Vpp or more (no load), Output frequency accuracy: dial accuracy -¦(3% + 1 Hz), (accuracy for dial 10 and 100 places), Output impedance: approx. 600 +¬, Attenuator: 0, -10, -20, -30, -40, -50 (dB) (when the following applies: six steps, accuracy -¦1 dB, and load 600 +¬), Start-up and shut down time/symmetry: 200 ns or less/-¦5% (when 1 kHz, at maximum output)
For complete product overview and details on T-Shaped Box Wrench, see the sections below:
Part Number |
---|
TB0011 |
TB0014 |
TB0024 |
TB0036 |
TB0041 |
TB0046 |
TB0055 |
Loading...
Single Product/Set Classification | Single Item Handle | Application | For handwork | Socket shape | 6 Sq. |
---|---|---|---|---|---|
Features | Continuous work is easy to do, such as fast rotating. The shape of this tool makes it easier to adjust the balance of power and is very useful. |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy