(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Socket Wrench (12 Sided Type / 12.7 mm Insertion Angle)

Socket Wrench (12 Sided Type / 12.7 mm Insertion Angle)

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

[Features]
· The socket shape is a double hex, so it can be seated onto bolts and nuts more easily than hexagon-shaped sockets.
· Made from chrome vanadium steel.
· JIS accredited product. (Excluding VS4200)
[Applications]
· For tightening hex bolts and nuts

PDF

Part Number

Configured Part Number is shown.

VS4170

 
Part Number
VS4170
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Single Product/Set Classification Single Item Socket Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 12.7
Width across flat dimension (S Measurement) 17 Overall length (L dimension)(mm) 37 Trusco Code 376-7434
Features The shape of the socket is a double hex so it can be inserted onto bolts and nuts more easily than hexagon-shaped sockets. The material is vanadium steel. A JIS accredited product. (Excluding VS4200) Mass(g) 70

Please check the type/dimensions/specifications of the part VS4170 in the Socket Wrench (12 Sided Type / 12.7 mm Insertion Angle) series.

Additional Products in this Category

Tech Support