(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Taper Pin Punch Set (Octagonal Cylinder)

Taper Pin Punch Set (Octagonal Cylinder)
  • Volume Discount

[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Holder included.
· Package included with CN.

PDF

Part Number

Configured Part Number is shown.

735B

 
Part Number
735B
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Package NA
Tip hardness HRC58° Striking part hardness HRC45°~48° Set Content 735-1.5,2,3,4,5,6
Features This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance. It has a holder.

Please check the type/dimensions/specifications of the part 735B in the Taper Pin Punch Set (Octagonal Cylinder) series.

Additional Products in this Category

Tech Support