(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Taper Pin Punch (Round Cylinder) (Part Numbers)

Taper Pin Punch (Round Cylinder)
  • Volume Discount

[Features]
· The material is a PB original special spring steel, promising high strength and a long service life.
· This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance.
· Grip has been knurled for non-slip processing.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
720-6
720-7
720-8
720-9
Part NumberMinimum order quantityVolume DiscountDays to Ship Overall Length
(mm)
Waist size
(mm)
Tip diameter
(mm)
Shaft length
(mm)
Mass
(g)
1 Piece(s)Available

8 Days or more

125φ1064055
1 Piece(s)Available

8 Days or more

130φ1074062
1 Piece(s)Available

8 Days or more

135φ1184578
1 Piece(s)Available

8 Days or more

140φ12945100

Loading...

  1. 1

Basic Information

Model Punch Punch Detailed Type Pin Tip hardness HRC58°
Striking part hardness HRC45°~48° Features This product with a nickel chrome plated surface is easy to grip, resistant to rust, and has a beautiful external appearance. The grip is knurled for slip resistance.

Additional Products in this Category

Tech Support