(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

LED Lighting Magnifier with Dimmer (ENVL Series)

LED Lighting Magnifier with Dimmer (ENVL Series)

Click this image to zoom it.

Move the mouse over the image to zoom

  • LED Lighting Magnifier with Dimmer (ENVL Series)
  • LED Lighting Magnifier with Dimmer (ENVL Series)
  • LED Lighting Magnifier with Dimmer (ENVL Series)
  • LED Lighting Magnifier with Dimmer (ENVL Series)
  • LED Lighting Magnifier with Dimmer (ENVL Series)
  • Volume Discount

•Product Model: Stand Style Magnifier with Illumination
•Major Diameter (mm): φ230
•Mounting Model: Clamp Attachment-type Free-arm
•Includes LED Light: With LED Light
•Series Type: Round

PDF

Part Number

Configured Part Number is shown.

 
Part Number
ENVL-BX3
ENVL-BX10
ENVL-FX2
ENVL-FX15
Part NumberMinimum order quantityVolume DiscountDays to Ship Magnification
(times)
Lens Size
(mm)
Type Weight
(g)
Product Dimensions
(mm)
Specifications, description Box Dimensions
(mm)
Clampable Range
(mm)
Overall Arm Length
(mm)
1 Piece(s)Available

8 Days or more

3φ130Table Stand Type2200 (Excluding Lens)Full height 330Table Stand Type---
1 Piece(s)Available

8 Days or more

10φ90Table Stand Type2200 (Excluding Lens)Full height 330Table Stand Type---
1 Piece(s)Available

12 Days or more

2φ130Free Arm/Clamp Mounting Type3100 (Excluding Lens)Full height 620Free Arm/Clamp Mounting Type160×112×85H15–601000
1 Piece(s)Available

12 Days or more

15φ90Free Arm/Clamp Mounting Type3100 (Excluding Lens)Full height 620Free Arm/Clamp Mounting Type160×112×85H15–601000

Loading...

  1. 1

Basic Information

Product Model Stand-Type Magnifying Glass Major Diameter(mm) φ230 Mounting Model Clamp Mounting Type Free Arm
Series (type) Round Input Voltage(V) 100 to 240 Rated Frequency 50/60Hz
Supplementary information Lens Replaceable Power Consumption(W) 11

Additional Products in this Category

Tech Support