(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Screwdriver Bike Tool Bit Set - Bar Wrench and Adapter Included, Black/Yellow

Screwdriver Bike Tool Bit Set - Bar Wrench and Adapter Included, Black/Yellow
  • Volume Discount

[Features]
· BikeTool by PB SWISS TOOLS, ideal as an on-board tool in cycle sports.
· Extremely compact, and has great portability due to its round shape.
· Compact size, storable in various pockets.

PDF

Part Number

Configured Part Number is shown.

Part Number
470BLACKCN
470YELLOWCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Body color
1 Piece(s)Available

9 Days or more

Black
1 Piece(s)Available

9 Days or more

Yellow
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Body color

Loading...

  1. 1

Basic Information

Tip Type Combination Single Product Set Product Set Product Tip size / Phillips (+) No.2
Tip size / flathead (-) blade width (mm) 5.5 Tip two-sided width size (mm) 2 / 2.5 / 3 / 4 / 6 Presence of magnet at the blade tip NA
Whether there is a double-end function NA Tip size / flathead (-) blade thickness (mm) 0.8 Set Content Hex bar wrench 5 mm, bit adapter, slotted bit (5.5×0.8 mm), Phillips bit #2, hexalobular bit T25, hex bit 2 mm, 2.5 mm, 3 mm, 4 mm, 6 mm, tire lever x 2 pcs

Additional Products in this Category

Tech Support