(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisel (Vent Type with Side Blade)

Chisel (Vent Type with Side Blade)
  • Volume Discount

[Features]
· The tip has a curved (folded back) shape which allows it to enter gaps easily with space left free; the blade edge is extremely sturdy and made from PB original special steel which is easy to hammer.
· The body is powder coated, for easy gripping and surface protection.

PDF

Part Number

Configured Part Number is shown.

804BENT

 
Part Number
804BENT
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 26 Overall Length(mm) 235 Waist size 26x7
Side blade length 30 Note The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body has a powder coating that is easy to grip and serves to protect the surface. Mass(g) 260

Please check the type/dimensions/specifications of the part 804BENT in the Chisel (Vent Type with Side Blade) series.

Additional Products in this Category

Tech Support