(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisel (Flat)

Chisel (Flat)
  • Volume Discount

[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is chrome-plated, easy to grip, and has a visually pleasant finish.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
805-12
805-18
Part NumberMinimum order quantityVolume DiscountDays to Ship Blade Width
(mm)
Overall Length
(mm)
Waist size Mass
(g)
1 Piece(s)Available

8 Days or more

121301075
1 Piece(s)Available

8 Days or more

1816512139

Loading...

  1. 1

Basic Information

Note The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body is chrome-plated, easy to grip, and has a finish that is pleasant to the eye.

Additional Products in this Category

Tech Support