(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chisel 800

Chisel 800
  • Volume Discount

[Features]
· The use of PB's original special steel makes the cutting edge extremely sturdy.
· The body is powder coated, for easy gripping and surface protection.

PDF

Part Number

Configured Part Number is shown.

800-14

 
Part Number
800-14
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Blade Width(mm) 14 Overall Length(mm) 125 Waist size 12x6
Note The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body has a powder coating that is easy to grip and serves to protect the surface. Mass(g) 62

Please check the type/dimensions/specifications of the part 800-14 in the Chisel 800 series.

Additional Products in this Category

Tech Support