(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, S-NMS-EG-H

Step Drills - Cobalt High-Speed Steel, 2 Blades, Titanium Coated, S-NMS-EG-H
  • Volume Discount

[Features]
· The original spiral blade reduces welding of chips. The blade service life has been increased.
· A large diameter size Nice Mighty, hexagonal shaft (6.35 mm) specification.
· A commercially available screwdriver bit is used for the shank and thus the bit can be replaced with one touch in the event of shaft breakage.
· Professional specification (for electric facilities), and size specified.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, wood, resin (3 mm), stainless steel plate (up to 1 mm).
· Rechargeable drill / Electric drill.

Part Number

Configured Part Number is shown.

Part Number
2S-NMS-27EG-H
2S-NMS-28EG-H
2S-NMS-30EG-H
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Steps
(Level)
Drilling Dimensions
(φ mm)
Trusco Code Mass
(g)
1 Piece(s)Available

8 Days or more

115、(9)、(11)、13、15、16、19、21、22、25、27391-1594120
1 Piece(s)Available

8 Days or more

115、(9)、(11)、13、15、16、19、21、22、24、28391-1608125
1 Piece(s)Available

8 Days or more

125、(9)、(11)、13、15、16、19、21、22、24、28、30.5391-1616135

Loading...

  1. 1

Basic Information

Step width(mm) 3.0(2) shank diameter(mm) 6.35 Features A commercially available screwdriver bit is used for the shank and thus the bit can be replaced with one touch in the event of shaft breakage.
Surface Treatment Titanium Coating work material Iron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Wood, Plastic (up to 3 mm), Stainless Steel Panel (up to 1 mm) Material High-Speed Steel (HSS)
Set Content Screwdriver bit

Additional Products in this Category

Tech Support