(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Step Drill - 2-Flute, Titanium Coated, TSDSC

Spiral Step Drill - 2-Flute, Titanium Coated, TSDSC
  • Volume Discount

[Features]
· It uses cobalt high-strength steel for its base metal and has excellent wear and heat resistance.
· Adopts a titanium coating with excellent heat resistance.
· The cutting speed and durability have been improved compared with the straight blade type.
[Applications]
· Work materials: Iron plate, copper plate (up to 2 mm), aluminum plate, resin (3 to 4 mm), stainless steel plate (up to 1 mm).

Part Number

Configured Part Number is shown.

Part Number
TSDSC19
TSDSC20
Part NumberMinimum order quantityVolume DiscountDays to Ship Step width
(mm)
Number of Steps
(Level)
Drilling Dimensions
(φ mm)
Trusco Code
1 Piece(s)Available

9 Days or more

585、7、9、11、13、15、16、19301-7834
1 Piece(s)Available

11 Days or more

6.094、6、8、10、12、14、16、18、20301-7818

Loading...

  1. 1

Basic Information

Details Type Hexagonal Shaft shank diameter(mm) 6.35 Mass(g) 65
Surface Treatment Titanium Coating work material Iron Panel, Copper Panel (up to 2 mm), Aluminum Panel, Plastic (up to 3-4 mm), Stainless Steel Panel (up to 1 mm) Material Cobalt HSS
Accessory NA

Additional Products in this Category

Tech Support