(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Recoilless Nylon Hammer

Recoilless Nylon Hammer

Click this image to zoom it.

Move the mouse over the image to zoom

  • Volume Discount

A hammer that fits better in the hand than those with a standard handle.
[Features]
· Weight of the hammer head determines the size.
· One side of the head is flat and the other side is round. It is securely fixed to the head part, while allowing easy replacement.
· When replacing, choose a size compatible with 300A (flat) or 300B (round).
· The head center is made sturdier than the types with normal sublenses inside.
· Head center: Steel, welded, blue lacquer finish.
· The handle is made of hickory wood certified by the FSC (Forest Stewardship Council).
[Applications]
· The disc is driven downwards with the impact, absorbing recoil. This allows accurate striking with maximum force.

PDF

Part Number

Configured Part Number is shown.

Part Number
300-1
300-2
300-3
300-4
300-5
300-6
300-7
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Joint size of handle and head center Nominal
(lb)
Mass
(g)
1 Piece(s)Available

8 Days or more

227527011/4167
1 Piece(s)Available

12 Days or more

279029521/2274
1 Piece(s)Available

8 Days or more

3210032033/4391
1 Piece(s)Available

12 Days or more

3510534541466
1 Piece(s)Available

8 Days or more

4011036551、1/2695
1 Piece(s)Available

8 Days or more

50110390621050
1 Piece(s)Available

8 Days or more

60120415731470
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship Head (diameter)
(mm)
Head (length)
(mm)
Overall Length
(mm)
Joint size of handle and head center Nominal
(lb)
Mass
(g)

Loading...

  1. 1

Basic Information

Product Type Shockless hammer Head material Polyamide Handle material Hickory

Additional Products in this Category

Tech Support