(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench Set (Rainbow)

Hex Wrench Set (Rainbow)
  • Volume Discount

Hexagonal bar wrench set with unparalleled dimensional accuracy.
[Features]
· L type PB SWISS TOOLS rainbow wrenches feature a variety of attractive colors for a more pleasant user experience.
· Different colors are used for different sizes, making it quick and easy to pick out the right tool for the job.
· Holder included.
· Package included with CN.
· The handle portion is large, makes force application easy, and is less tiring to use than products from other manufacturers.
[Applications]
· Ideal for keeping the work site tidy, etc.

Part Number

Configured Part Number is shown.

Part Number
210H-10RB
210H-RBCN
Part NumberMinimum order quantityVolume DiscountDays to Ship Package
1 Piece(s)Available

8 Days or more

NA
1 Piece(s)Available

8 Days or more

Available

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Standard Type Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content 210-1.5RB・2RB・2.5RB・3RB・4RB・5RB・6RB・8RB・10RB Accessory Holder Included

Additional Products in this Category

Tech Support