(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench with Ball Set

Hex Wrench with Ball Set

Click this image to zoom it.

Move the mouse over the image to zoom

  • Hex Wrench with Ball Set
  • Hex Wrench with Ball Set
  • Hex Wrench with Ball Set
  • Hex Wrench with Ball Set
  • Hex Wrench with Ball Set
  • Hex Wrench with Ball Set
  • Hex Wrench with Ball Set
  • Volume Discount

A hex wrench set with an extremely high finishing dimensional accuracy of 1/100 mm.
[Features]
· Sizes 1.5 mm or above are nickel chrome plated, providing rust resistance and long life.
· The CN series with holder includes packaging. DH series holder is a wide compact type.
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· Helps pick up the right tools. For keeping the work site tidy.

(i)Caution

  • Final tightening cannot be performed with the ball point part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
212DH-10
212DH-10CN
212H-5
212H-5CN
212H-6
212H-6CN
212H-8
212H-8CN
212H-10
212H-10CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Two-sided Width Size
(mm)
Package Set Content Accessory
1 Piece(s)Available

8 Days or more

1.5 ~ 10NA212-1.5・2・2.5・3・4・5・6・8・10Holder Included (Compact width type)
1 Piece(s)Available

8 Days or more

1.5 ~ 10Available212-1.5・2・2.5・3・4・5・6・8・10Holder Included (Compact width type)
1 Piece(s)Available

8 Days or more

1.5 ~ 5NA212-1.5・2・2.5・3・4・5Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 5Available212-1.5・2・2.5・3・4・5Holder Included
1 Piece(s)Available

11 Days or more

1.5 ~ 6NA212-1.5・2・2.5・3・4・5・6Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 6Available212-1.5・2・2.5・3・4・5・6Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 8NA212-1.5・2・2.5・3・4・5・6・8Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 8Available212-1.5・2・2.5・3・4・5・6・8Holder Included
1 Piece(s)Available

11 Days or more

1.5 ~ 10NA212-1.5・2・2.5・3・4・5・6・8・10Holder Included
1 Piece(s)Available

8 Days or more

1.5 ~ 10Available212-1.5・2・2.5・3・4・5・6・8・10Holder Included

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Single Item / Set Set Product

Additional Products in this Category

Tech Support