(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
A hex bar wrench ideal for keeping the work site tidy.
[Features]
· Rainbow L-shaped wrenches have attractive color variations. Different colors are used for different sizes.
· The right tool can be confirmed at a glance and picked up in a trice.
· Features rust resistance with special powder coating.
· Boasts an extremely high finishing dimensional accuracy of 1/100 mm. Boasts unparalleled dimensional accuracy.
[Applications]
· Helps pick up the right tools. For keeping the work site tidy.
· With well-regarded rainbow color codes, the tool of your desired size can be detected instantly.
Part Number |
---|
212L-1.5RB |
212L-2RB |
212L-2.5RB |
212L-3RB |
212L-4RB |
212L-6RB |
212L-8RB |
Loading...
Model | Hex L-shape wrench | Tip Model | Ballpoint | Single Item / Set | Single Item |
---|---|---|---|---|---|
Note | * Final tightening cannot be performed with the ball point part. | Features | Has an extremely high finished dimension accuracy of 1/100 mm. The handle length conforms to the Swiss standard VSM and thus it is more user friendly than usual hexagonal wrenches. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°) |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy