(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short-Head Ball Long Hex Wrench Set

Short-Head Ball Long Hex Wrench Set
  • Volume Discount

A hex bar wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.

(i)Caution

  • Final tightening cannot be performed with the ball point part.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
2212LH-10
2212LH-10CN
Part NumberMinimum order quantityVolume DiscountDays to Ship Package
1 Piece(s)Available

8 Days or more

NA
1 Piece(s)Available

8 Days or more

Available

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 10 / 2 / 3 / 4 / 5 / 6 / 8 / 1.5 / 2.5
Single Item / Set Set Product Set Content 2212L-1.5・2・2.5・3・4・5・6・8・10 Accessory Holder Included

Additional Products in this Category

Tech Support