(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Short-Head Ball Long Hex Wrench

Short-Head Ball Long Hex Wrench
  • Volume Discount

A hex bar wrench with inimitable measurement accuracy, that keeps the work site tidy.
[Features]
· Manufacturing error in all L-shaped wrenches is no more than the thickness of a hair regardless of the size.
· A precision tool with excellent durability created from the adoption of unparalleled dimensional accuracy and tough special alloy.
[Applications]
· The L-shaped hex wrench (mm) is widely used in machinery, metal products, and automotive industries all over the world.
· Sizes are from 0.71 up to 22 mm.
· A tool suitable for the application can be selected from a wide range of products.

PDF

Part Number

Configured Part Number is shown.

2212L-8

 
Part Number
2212L-8
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Model Hex L-shape wrench Tip Model Ballpoint Two-sided Width Size(mm) 8
Single Item / Set Single Item Total Length (L Size)(mm) 200 Hex Neck Length (H Size) L-Model Only(mm) 16
Compatible Cap Screw M10 Compatible Setscrew M16 Note * Final tightening cannot be performed with the ball point part.
Features By setting the bend angle to 100°, the handle can be gripped firmly, preventing workpieces from coming in contact with hands and causing injuries. Long handle type. Finished dimensions accuracy is extremely high at 1/100 mm. The edge is lightly corner-cut, allowing the wrench to be easily inserted into a screw hole. The wrench has a 5-digit production number, which allows referencing everything back through the manufacturing process of the raw material. It has the high hardness of HRC59 and is tough, providing excellent friction resistance and endurance, and allowing high torque to be applied. The precisely manufactured ball points can turn a screw where it is angled. (Allows oblique angles of up to 30°)

Please check the type/dimensions/specifications of the part 2212L-8 in the Short-Head Ball Long Hex Wrench series.

Additional Products in this Category

Tech Support