(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NIC Grit Type Mini (for Electrical Tools) (EN-110N0)

Part Number

Configured Part Number is shown.

EN-110N0

Part Number
EN-110N0
Part NumberMinimum order quantityVolume DiscountDays to Ship Abrasive Grain Type Abrasive grain
(#)
Mass
(g)
1 Piece(s)Available

14 Days or more

Coarse60285

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 95 Mounting part Screw
Thread Diameter M10(P1.5) Hair length 22

Please check the type/dimensions/specifications of the part EN-110N0 in the NIC Grit Type Mini (for Electrical Tools) series.

Products like this...

Part Number
EN-110N3
Part NumberMinimum order quantityVolume DiscountDays to Ship Abrasive Grain Type Abrasive grain
(#)
Mass
(g)
1 Piece(s)Available

9 Days or more

Free-cutting46260

Additional Products in this Category

Tech Support