(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SEC-Mini Bit (Back Face Clamp), Offset 0 Holder, PCLC-X Type

SEC-Mini Bit (Back Face Clamp), Offset 0 Holder, PCLC-X Type
  • Volume Discount

Back surface clamping type. For General / End Face Cutting

PDF

Part Number

Configured Part Number is shown.

PCLCR1212K09X

 
Part Number
PCLCR1212K09X
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Applicable Tip Shape C (80° Diamond-Shape) Application Outer Diameter / End Face Clamp Shape Lever lock
Selfishly Right-hand Applicable Tip Clearance Angle Type Pozidriv Shank height h(mm) 12
Shank width b(mm) 12 Dimension L1(mm) 125 Dimension F(mm) 15
Dimension H1(mm) 12 Supported chips CC□T09T3

Additional Products in this Category

Tech Support