(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Chuck Size (mm): 19.05
•Application 2: Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings
•Compatible Material: Metal
•Compatible Electric Motor: Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Etc.
Product Type(mm) | Metal Borer 350A / 2-Flute | Blade Tip Diameter(mm) | 40 | Overall length(mm) | 72 |
---|---|---|---|---|---|
Effective Length(mm) | 35 | Blade Width(mm) | 3.9 | Number of flutes(sheet) | 8 |
Chuck Size(mm) | 19.05 | Application | The product is for drilling steel sheets, shaped steel, stainless steel sheet, etc., up to 35 mm thickness. | Application 2 | Ideal for hole drilling work for shipbuilding, bridge building, molding, and in steel frame buildings |
Compatible Material | Metal | Compatible Electric Motor | Magnetic Drilling Machine, Upright Drilling Machine, Radial Drilling Machine, Lathe, Milling Cutter, Etc. |
Please check the type/dimensions/specifications of the part MB350A40 in the Metal Baller 350A/500A series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy