(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chip (Groove Insertion Chip TGA Type for Chip Breakers for Square Grooves) TGAR (Part Numbers)

Chip (Groove Insertion Chip TGA Type for Chip Breakers for Square Grooves) TGAR
  • Volume Discount

Insert for cutting tools.
•Shape: T (Triangle)
•Selfishly: Right-hand

PDF

Part Number

Configured Part Number is shown.

TGAR4250BFAC530U

 
Part Number
TGAR4250BFAC530U
Part NumberMinimum order quantityVolume DiscountDays to Ship
10 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Shape T (Triangle) Application Grooving / Parting Work material Steel / Stainless Steel / Cast Iron / Heat-resistant alloy, titanium alloy
Selfishly Right-hand Nose Radius Other Material type AC530U
Dimension W(mm) 2.5 Dimension S(mm) 4.76 Dimension φD(mm) 12.7
Detailed Nose Radius(mm) 0.3 Material Carbide Coating Applicable Holder GWC R2020-35/GWC R2525-35/GWCS R2020-35/GWCS R2525-35
Dimension A(mm) 5.4 Dimension E(mm) 0 Maximum Groove Depth (External Diameter/Internal Diameter)(mm) 5.0/2.5

Additional Products in this Category

Tech Support