(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NEW Nice Cut Base

NEW Nice Cut Base
  • Volume Discount

[Features]
· It has undergone innovative evolution. : 2 types, a 3-flute type and a 6-flute type, support high speed cutting.
· Machining diameter can be changed by exchanging the base; machining type can be changed by exchanging the arm.
· Multi-structure supports 3 types: NS (negative S type), PS (positive S type), NT (negative T type).

PDF

Part Number

Configured Part Number is shown.

Part Number
NK32078-03
NK32078-06
NK32108-03
NK32108-06
NK32128-03
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φDb
(mm)
ℓs
(mm)
ℓb
(mm)
Weight
(g)
1 Piece(s)Available

10 Days or more

100123.5378801201678
1 Piece(s)Available

10 Days or more

100123.5678801201556
1 Piece(s)Available

10 Days or more

130123.53108801202908
1 Piece(s)Available

10 Days or more

130123.56108801202826
1 Piece(s)Available

10 Days or more

150120312885116.52358
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship blade diameter D
(φ)
Overall length (L)
(mm)
Number of flutes
(sheet)
φDb
(mm)
ℓs
(mm)
ℓb
(mm)
Weight
(g)

Loading...

  1. 1

Basic Information

Machining Application Plane / Side work material general steel / Stainless Steel / Aluminum / Resin Mounting Method With handle
Finish category Finishing Compatible Tip Material Carbide Coat / No Carbide Coat / Cermet / Diamond (PCD) φd(mm) 32

Additional Products in this Category

Tech Support