(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Diamond Electrodeposition File for Precision Use / 6 mm Square Handle Type

Diamond Electrodeposition File for Precision Use / 6 mm Square Handle Type
  • Volume Discount

•Model: Diamond Electro Deposited Filer
•Product Model: Needle Type

Part Number

Configured Part Number is shown.

Part Number
HB2601-D91
HB2601-D126
HB2601-D181
HB2602-D91
HB2602-D126
HB2602-D181
HB2607-D91
HB2607-D126
HB2607-D181
HB2608-D91
HB2608-D126
HB2608-D181
HB2610-D91
HB2610-D126
HB2610-D181
HB2627-D91
HB2627-D126
HB2627-D181
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Single Product Set Product Shape Roughness of grain Width W
(mm)
Thickness t
(mm)
1 Piece(s)Available

9 Days or more

200Single ItemFlat#20010.32.9
1 Piece(s)Available

11 Days or more

140Single ItemFlat#14010.32.9
1 Piece(s)Available

11 Days or more

100Single ItemFlat#10010.32.9
1 Piece(s)Available

11 Days or more

200Single ItemSemi-Circular#20012.53.9
1 Piece(s)Available

11 Days or more

140Single ItemSemi-Circular#14012.53.9
1 Piece(s)Available

11 Days or more

100Single ItemSemi-Circular#10012.53.9
1 Piece(s)Available

11 Days or more

200Single ItemTriangle#2009.9-
1 Piece(s)Available

11 Days or more

140Single ItemTriangle#1409.9-
1 Piece(s)Available

11 Days or more

100Single ItemTriangle#1009.9-
1 Piece(s)Available

11 Days or more

200Single ItemSquare#2006.1-
1 Piece(s)Available

11 Days or more

140Single ItemSquare#1406.1-
1 Piece(s)Available

11 Days or more

100Single ItemSquare#1006.1-
1 Piece(s)Available

11 Days or more

200Single ItemRound#2006.8-
1 Piece(s)Available

11 Days or more

140Single ItemRound#1406.8-
1 Piece(s)Available

11 Days or more

100Single ItemRound#1006.8-
1 Piece(s)Available

11 Days or more

200Set ProductSet of 5 types#200--
1 Piece(s)Available

11 Days or more

140Set ProductSet of 5 types#140--
1 Piece(s)Available

11 Days or more

100Set ProductSet of 5 types#100--

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type

Additional Products in this Category

Tech Support