(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Diamond Electrodeposition File for Precision Use / 3 mm Square Handle Type

Diamond Electrodeposition File for Precision Use / 3 mm Square Handle Type
  • Volume Discount

•Model: Diamond Electro Deposited Filer
•Length of Electroplated Section (mm): 40
•Product Model: Needle Type
•Set/Single Item: Single Item

Part Number

Configured Part Number is shown.

Part Number
MI8608-D91
MI8608-D126
MI8608-D181
MI8609-D91
MI8609-D126
MI8609-D181
MI8610-D91
MI8610-D126
MI8610-D181
MI8614-D91
MI8614-D126
MI8614-D181
MI8617-D91
MI8617-D126
MI8617-D181
MI8619-D91
MI8619-D126
MI8619-D181
MI8621-D91
MI8621-D126
MI8621-D181
MI8632-D91
MI8632-D126
MI8632-D181
Part NumberMinimum order quantityVolume DiscountDays to Ship Particle Size
(#)
Electrodeposition segment length
(mm)
Shape Roughness of grain Width W
(mm)
Thickness t
(mm)
1 Piece(s)Available

10 Days or more

200-Semi-Circular#20041.5
1 Piece(s)Available

11 Days or more

140-Semi-Circular#14041.5
1 Piece(s)Available

11 Days or more

100-Semi-Circular#10041.5
1 Piece(s)Available

11 Days or more

100--#200--
1 Piece(s)Available

11 Days or more

100--#140--
1 Piece(s)Available

11 Days or more

100--#100--
1 Piece(s)Available

11 Days or more

100--#200--
1 Piece(s)Available

11 Days or more

100--#140--
1 Piece(s)Available

11 Days or more

100--#100--
1 Piece(s)Available

11 Days or more

200-Triangle#20032.7
1 Piece(s)Available

11 Days or more

140-Triangle#14032.7
1 Piece(s)Available

11 Days or more

100-Triangle#10032.7
1 Piece(s)Available

10 Days or more

20040Flat#2003.81
1 Piece(s)Available

9 Days or more

14040Flat#1403.81
1 Piece(s)Available

11 Days or more

10040Flat#1003.81
1 Piece(s)Available

11 Days or more

200-Square#2002-
1 Piece(s)Available

11 Days or more

140-Square#1402-
1 Piece(s)Available

11 Days or more

100-Square#1002-
1 Piece(s)Available

15 Days or more

200-Round#2001.5-
1 Piece(s)Available

10 Days or more

140-Round#1401.5-
1 Piece(s)Available

11 Days or more

100-Round#1001.5-
1 Piece(s)Available

11 Days or more

200-Set of 5 types#200--
1 Piece(s)Available

11 Days or more

140-Set of 5 types#140--
1 Piece(s)Available

11 Days or more

100-Set of 5 types#100--

Loading...

  1. 1

Basic Information

Type Diamond Electrodeposition File Product Type Needle Type Single Product Set Product Single Item

Additional Products in this Category

Tech Support